75 Ohm SMB Plug Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71
Product ID:
PE4472
Pricing
Quantity | Price |
1-24 | $35.79 |
25-49 | $34.00 |
50-99 | $32.21 |
100-249 | $30.78 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,051
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMB |
Connector Gender | Plug |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Interface Type 3 | RG71 |
Description
75 Ohm SMB Plug Connector Crimp/Solder Attachment for RG59, RG62, RG71
PE4472 SMB plug coaxial connector has an interface type of RG59, RG62, RG71 and a 75 Ohm impedance. Pasternack SMB plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack SMB plug coaxial connector has a PTFE dielectric type. The Pasternack SMB coaxial connector has a brass body with nickel plating. Our PE4472 SMB connector uses beryllium copper contact. This SMB plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug SMB connector will ship the same day as purchased. Our SMB plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.