SMB Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
Product ID:
PE44818
Pricing
Quantity | Price |
1-24 | $23.79 |
25-49 | $22.60 |
50-99 | $21.41 |
100-249 | $20.46 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 828
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMB |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | RG188-DS |
Interface Type 2 | RG316-DS |
Description
SMB Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
PE44818 SMB plug right angle coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack SMB plug connector uses shield/contact crimp/solder as an attachment method. Our plug SMB right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack right angle SMB plug coaxial connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack SMB coaxial connector has a brass body with nickel plating. Our PE44818 SMBright angle connector uses beryllium copper contact. This SMB plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug SMB connector will ship the same day as purchased. Our SMB right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table