Pasternack Enterprises SMB jack to SMB plug right angle cable assembly product portfolio has 168 standard and custom cable assemblies that use Flexible coax cable. SMB jack to SMB plug right angle assemblies are fabricated with 12 unique cable types and 4 unique SMB connectors. Our SMB jack to SMB plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMB jack to SMB plug right angle cable assemblies are manufactured with 24 different cable and connector combinations. Customers may select the SMB jack to SMB plug right angle cable assemblies that have any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, Bulkhead, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMB jack to SMB plug right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).