SMB Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole
Product ID:
PE44126
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMB |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | Thru Hole |
Description
SMB Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole
PE44126 SMB jack right angle bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMB jack bulkhead connector uses shield/contact solder as an attachment method. Our jack SMB right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack right angle SMB jack bulkhead pcb connector has a teflon dielectric type and a VSWR of 1.5. The Pasternack SMB pcb connector has a brass body with gold plating. Our PE44126 SMBright angle connector uses brass contact. This SMB jack right angle bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle jack SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.