SMB Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG178, RG196
Product ID:
PE4364
Pricing
Quantity | Price |
1-24 | $26.59 |
25-49 | $25.26 |
50-99 | $23.93 |
100-249 | $22.87 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 413
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMB |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 2 GHz |
Interface Type 1 | RG178 |
Interface Type 2 | RG196 |
Description
SMB Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG178, RG196
PE4364 SMB jack bulkhead coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack SMB jack bulkhead connector uses shield/contact crimp/solder as an attachment method. Our jack SMB coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack SMB jack bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack SMB coaxial connector has a brass body with nickel plating. Our PE4364 SMB connector uses brass contact. This SMB jack bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.