Pasternack Enterprises SMA male to type N male right angle cable assembly product line contains 6 standard and custom assemblies that use Flexible cable. SMA male to type N male right angle assemblies are assembled using 1 different coaxial cable part number and 1 unique SMA connector. Our SMA male to type N male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA male to type N male right angle cable assemblies are built with 1 different cable and connector combination. Our customers may select the SMA male to type N male right angle cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 ships SMA male to type N male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).