Pasternack Enterprises SMA male to type N female cable assembly product line contains 494 standard and custom configurations that use Flexible, Formable or Semirigid cable. SMA male to type N female assemblies are manufactured using 30 unique coax cable part numbers and 13 unique SMA connectors. Our SMA male to type N female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA male to type N female cable assemblies are available with 59 different cable and connector combinations. Our customers can choose the SMA male to type N female cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, Reverse Polarity or standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.
Our facility certified to ISO 9001:2015 ships SMA male to type N female cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).