Pasternack Enterprises SMA male to MMCX plug right angle cable assembly product group offers 6 custom and standard products that use Flexible cable. SMA male to MMCX plug right angle assemblies are built from 1 unique coaxial cable type and 1 different SMA connector. Our SMA male to MMCX plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMA male to MMCX plug right angle cable assemblies are manufactured with 1 different cable and connector combination. You can choose the SMA male to MMCX plug right angle cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
Pasternack's facility certified to ISO 9001:2015 ships SMA male to MMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).