SMA Male to FAKRA Plug Cable Assemblies

Pasternack Enterprises SMA male to FAKRA plug cable assembly product portfolio contains 144 custom and standard assemblies that use Flexible coax cable. SMA male to FAKRA plug assemblies are built from 3 different coaxial cable types and 1 different SMA connector. Our SMA male to FAKRA plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA male to FAKRA plug cable assemblies are manufactured with 24 unique cable and connector combinations. Our customers can select the SMA male to FAKRA plug cable assemblies that have any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 builds and ships SMA male to FAKRA plug cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Excellent technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant