SMA Male Field Replaceable Connector With EMI Gasket 4 Hole Flange 0.015 inch Pin, .500 inch Flange Size
Product ID:
PE44019
Pricing
Quantity | Price |
1-24 | $9.00 |
25-49 | $8.55 |
50-99 | $8.10 |
100-249 | $7.74 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 146
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 4 Hole Flange |
Interface Type 1 | .015 inch Pin |
Description
SMA Male Field Replaceable Connector With EMI Gasket 4 Hole Flange 0.015 inch Pin, .500 inch Flange Size
PE44019 SMA male 4 hole flange connector has an interface type of .015 inch pin and a 50 Ohm impedance. Pasternack SMA male 4 hole flange connector uses shield/contact as an attachment method.
The Pasternack SMA male 4 hole flange connector has a PTFE dielectric type. The Pasternack SMA connector has a passivated stainless steel body. This SMA male 4 hole flange RF connector is REACH compliant.
This Pasternack male SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.