SMA Male Right Angle to SMB Plug Right Angle Cable Using PE-SR405FL Coax
Product ID:
PE3W01739
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405FL |
RF Cable Type | PE-SR405FL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44692.jpg) | ![](/images/product/medium/PE-SR405FL.jpg) | ![](/images/product/medium/PE4358.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44692 | PE-SR405FL | PE4358 | KitBOM Datasheet |
---|
SMA Male Right Angle to SMB Plug Right Angle Cable Using PE-SR405FL Coax
PE3W01739 is a SMA male right angle to SMB plug right angle cable using PE-SR405FL coax. This Pasternack SMA male right angle to SMB plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2. SMA right angle to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA right angle to plug SMB right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01739 SMA male right angle to SMB plug right angle cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.