SMA Male to SMA Male Precision Cable Using 150 Series Coax, RoHS
Product ID:
PE34286
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-150 Series |
RF Cable Type | 150 Series |
RF Cable Impedance | 50 |
Description
SMA Male to SMA Male Precision Cable Using 150 Series Coax, RoHS
PE34286 is a SMA male to SMA male cable using 150 Series coax. This Pasternack SMA male to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.
Our male SMA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34286 SMA male to SMA male cable assembly is constructed with 150 Series coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table