PE-TC151 Series Phase Stable Test Cable SMA Male to SMA Male to 27 GHz ,RoHS
Product ID:
PE3TC0401
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-90TEST |
RF Cable Type | PE-TC151 |
RF Cable Impedance | 50 |
Description
PE-TC151 Series Phase Stable Test Cable SMA Male to SMA Male to 27 GHz ,RoHS
PE3TC0401 is a SMA male to SMA male cable using PE-TC151 coax. This Pasternack SMA male to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.
Our male SMA to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3TC0401 SMA male to SMA male cable assembly is constructed with PE-TC151 coax and the maximum VSWR is 1.3:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table