SMA Male to SMA Female Bulkhead Precision Cable Using 150 Series Coax, RoHS
Product ID:
PE35475
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-150 Series |
RF Cable Type | 150 Series |
RF Cable Impedance | 50 |
Description
SMA Male to SMA Female Bulkhead Precision Cable Using 150 Series Coax, RoHS
PE35475 is a SMA male to SMA female bulkhead cable using 150 Series coax. This Pasternack SMA male to SMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.
Our male SMA to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35475 SMA male to SMA female bulkhead cable assembly is constructed with 150 Series coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table