To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMA Male Right Angle to Type N Female Cable Assemblies

Pasternack Enterprises SMA male right angle to type N female cable assembly product portfolio is made up of 42 standard and custom cable assemblies that use Flexible or Formable coax cable. SMA male right angle to type N female assemblies are built from 7 unique cable types and 3 different SMA connectors. Our SMA male right angle to type N female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack SMA male right angle to type N female cable assemblies are available with 7 unique cable and connector combinations. You can choose the SMA male right angle to type N female cable assemblies with any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Pasternack's facility certified to ISO 9001:2015 ships SMA male right angle to type N female cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant

 

1-20 of 29 Results
Jump to
of 2
GO