SMA Male to Mini UHF Male Cable Using RG142 Coax, RoHS
Product ID:
PE3275LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Mini UHF |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG142B/U |
RF Cable Type | RG142 |
RF Cable Impedance | 50 |
Description
SMA Male to Mini UHF Male Cable Using RG142 Coax, RoHS
PE3275LF is a SMA male to Mini UHF male cable using RG142 coax. This Pasternack SMA male to Mini UHF male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Mini UHF for connector 2.
Our male SMA to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3275LF SMA male to Mini UHF male cable assembly is constructed with RG142 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.