SMA Male to HN Male Adapter

Product ID: PE9254
Product discontinued.
Replaced with PE91448.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

SMA Male to HN Male Adapter

SMA adapter PE9254 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to HN adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications.

SMA male to HN male adapter is one of the many RF components that ship same day as they are ordered. PE9254 male SMA to male HN adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our male SMA to male HN adapter PE9254 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to HN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.