SMA Male to BNC Female Cable Using RG58 Coax, RoHS in 12 Inch
Product ID:
PE3576-12
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $43.79 |
25-49 | $41.60 |
50-99 | $39.41 |
100-249 | $37.66 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 623
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications. |
Connector 1 Series | SMA |
Connector 1 Gender | Male |
Connector 1 Polarity | Standard |
Connector Angle 1 | Straight |
Connector 1 Impedance | 50 Ohm |
Connector 2 Series | BNC |
Connector 2 Gender | Female |
Connector 2 Polarity | Standard |
Connector Angle 2 | Straight |
Connector 2 Impedance | 50 Ohm |
Connector 1 Body Material | Brass |
Connector 1 Body Plating | Nickel |
RF Cable Part Number | RG58C/U |
RF Cable Type | RG58 |
RF Cable Impedance | 50 Ohm |
Length, Max | 12 inches |
Description
SMA Male to BNC Female Cable Using RG58 Coax, RoHS in 12 Inch
Radio frequency assembly SMA male to BNC female cable using RG58 coax, RoHS in 12 inch from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SMA male to BNC female cable using RG58 coax, RoHS in 12 inch, SMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to BNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SMA cable connection on one end and BNC cable connection on the other. Our SMA to BNC cable assemblies have a male gender on end 1 and female on end 2. This SMA to BNC cable is a male to female coax assembly, PE3576-12, can also be known as a SMA plug to BNC jack cable assembly and will be shipped same-day as it is purchased.
SMA plug to BNC jack cable assembly PE3576-12 is built with RG58 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency SMA male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3576-12 can also be used in the other direction and will be BNC female to SMA male cable assembly if the opposite connectivity is required.
SMA plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to BNC female cable using RG58 coax, RoHS in 12 inch.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.