Reverse Polarity SMA Female Bulkhead to WMCX 1.6 Plug Cable Using 0.81mm Coax, RoHS
Product ID:
PE3CA1021
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 |
Connector Series 2 | WMCX 1.6 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-81mm |
RF Cable Type | 0.81mm |
RF Cable Impedance | 50 |
Description
Reverse Polarity SMA Female Bulkhead to WMCX 1.6 Plug Cable Using 0.81mm Coax, RoHS
PE3CA1021 is a reverse polarity SMA female bulkhead to WMCX 1.6 plug cable using 0.81mm coax. This Pasternack reverse polarity SMA female bulkhead to WMCX 1.6 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm WMCX 1.6 for connector 2.
Our reverse polarity female SMA bulkhead to plug WMCX 1.6 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1021 SMA reverse polarity female bulkhead to WMCX 1.6 plug cable assembly is constructed with 0.81mm coax and the maximum VSWR is 1.5:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.