SMA Female to Type N Male Cable Assemblies

Pasternack Enterprises SMA female to type N male cable assembly product line offers 8 standard and custom designs using Flexible cable. SMA female to type N male assemblies are fabricated with 1 different cable type and 1 unique SMA connector. Our SMA female to type N male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack SMA female to type N male cable assemblies are manufactured with 1 different connector and cable combination. Customers may select the SMA female to type N male cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.

Our production facility certified to ISO 9001:2015 ships SMA female to type N male cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Excellent customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant