Pasternack Enterprises SMA female to MMCX plug right angle cable assembly product group is made up of 18 standard and custom configurations which use Flexible or Formable cable. SMA female to MMCX plug right angle assemblies are manufactured from 3 unique coax cable types and 2 different SMA connectors. Our SMA female to MMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA female to MMCX plug right angle cable assemblies are available with 3 unique connector and cable combinations. You may select the SMA female to MMCX plug right angle cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, Bulkhead, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
The Pasternack facility certified to ISO 9001:2015 builds and ships SMA female to MMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Exceptional customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).