To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMA Female to MMCX Plug Cable Assemblies

Pasternack Enterprises SMA female to MMCX plug cable assembly product group offers 6 custom and standard assemblies which use Flexible coax cable. SMA female to MMCX plug assemblies are fabricated with 1 unique cable part number and 1 different SMA connector. Our SMA female to MMCX plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA female to MMCX plug cable assemblies are built with 1 different connector and cable combination. You can choose the SMA female to MMCX plug cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, Bulkhead, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships SMA female to MMCX plug cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant