Pasternack Enterprises MMCX plug right angle to N female cable assembly product line contains 12 custom and standard designs using Formable cable. MMCX plug right angle to N female assemblies are built using 2 different coaxial cable part numbers and 1 different MMCX connector. Our MMCX plug right angle to N female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MMCX plug right angle to N female cable assemblies are manufactured with 2 different cable and connector combinations. Our customers may choose the MMCX plug right angle to N female cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 ships MMCX plug right angle to N female cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).