SMA Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Stub Terminal, .250 inch Diameter, Front Mount IP67 Rated
Product ID:
PE4530
Pricing
Quantity | Price |
1-24 | $43.39 |
25-49 | $41.22 |
50-99 | $39.05 |
100-249 | $37.32 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 819
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | Stub |
Description
SMA Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Stub Terminal, .250 inch Diameter, Front Mount IP67 Rated
PE4530 SMA female bulkhead hermetically sealed terminal connector has an interface type of stub and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMA female bulkhead hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. Our PE4530 SMA connector uses beryllium copper contact. This SMA female bulkhead hermetically sealed terminal RF connector is RoHS and REACH compliant.
This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.