SMA Female Connector Solder Attachment 4 Hole Flange For PE-SR402AL, PE-SR402FL, RG402, .340 inch Hole Spacing
Product ID:
PE4121
Pricing
Quantity | Price |
1-24 | $55.99 |
25-49 | $53.19 |
50-99 | $50.39 |
100-249 | $48.15 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 635
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | RG402 |
Interface Type 2 | RG402 Tinned |
Interface Type 3 | PE-SR402FL |
Interface Type 4 | PE-SR402AL |
Interface Type 5 | PE-SR402FLJ |
Interface Type 6 | PE-SR402TN |
Description
SMA Female Connector Solder Attachment 4 Hole Flange For PE-SR402AL, PE-SR402FL, RG402, .340 inch Hole Spacing
PE4121 SMA female 4 hole flange coaxial connector has an interface type of RG402, RG402 Tinned, PE-SR402FL, PE-SR402AL, PE-SR402FLJ, PE-SR402TN and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder/solder as an attachment method. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMA female 4 hole flange coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack SMA coaxial connector has a stainless steel body with gold plating. Our PE4121 SMA connector uses beryllium copper contact. This SMA female 4 hole flange coaxial RF connector is REACH compliant.
This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.