SMA Female Right Angle Field Replaceable Connector With EMI Gasket 4 Hole Flange Mount .018 inch Pin

Product ID: PE44017

Pricing

QuantityPrice
1-24$70.37
25-49$66.85
50-99$63.33
100-249$60.52
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1.018 inch Pin

Description

SMA Female Right Angle Field Replaceable Connector With EMI Gasket 4 Hole Flange Mount .018 inch Pin

PE44017 SMA female right angle 4 hole flange connector has an interface type of .018 inch pin and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact as an attachment method. Our female SMA right angle connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack right angle SMA female 4 hole flange connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack SMA connector has a passivated stainless steel body. Our PE44017 SMAright angle connector uses beryllium copper contact. This SMA female right angle 4 hole flange RF connector is REACH compliant.

This Pasternack right angle female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.