SMA Female Bulkhead to SSMC Jack Bulkhead Cable Using PE-SR405FLJ Coax
Product ID:
PE3C4449
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SSMC |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405FLJ |
RF Cable Type | PE-SR405FLJ |
RF Cable Impedance | 50 Ohm |
Description
SMA Female Bulkhead to SSMC Jack Bulkhead Cable Using PE-SR405FLJ Coax
PE3C4449 is a SMA female bulkhead to SSMC jack bulkhead cable using PE-SR405FLJ coax. This Pasternack SMA female bulkhead to SSMC jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMC for connector 2.
Our female SMA bulkhead to jack SSMC bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4449 SMA female bulkhead to SSMC jack bulkhead cable assembly is constructed with PE-SR405FLJ coax and the maximum VSWR is 1.5:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.