Reverse Polarity SMA Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS
Product ID:
PE3CA1022
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 |
Connector Series 2 | HMCX32 1.2 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-81mm |
RF Cable Type | 0.81mm |
RF Cable Impedance | 50 |
Description
Reverse Polarity SMA Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS
PE3CA1022 is a reverse polarity SMA female bulkhead to HMCX32 1.2 plug cable using 0.81mm coax. This Pasternack reverse polarity SMA female bulkhead to HMCX32 1.2 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm HMCX32 1.2 for connector 2.
Our reverse polarity female SMA bulkhead to plug HMCX32 1.2 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1022 SMA reverse polarity female bulkhead to HMCX32 1.2 plug cable assembly is constructed with 0.81mm coax and the maximum VSWR is 1.35:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.