SMA Female Field Replaceable Connector 4 Hole Flange Mount 0.018 inch Pin, .250 inch Hole Spacing with Metal Contact Ring
Product ID:
PE45563
Pricing
Quantity | Price |
1-24 | $8.02 |
25-49 | $7.62 |
50-99 | $7.22 |
100-249 | $6.90 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Female |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 27 GHz |
Interface Type 1 | 0.018 inch Pin |
Description
SMA Female Field Replaceable Connector 4 Hole Flange Mount 0.018 inch Pin, .250 inch Hole Spacing with Metal Contact Ring
PE45563 SMA female 4 hole flange connector has an interface type of 0.018 inch pin and a impedance. Pasternack SMA female 4 hole flange connector uses shield/contact as an attachment method. Our female SMA connector provides a minimum frequency of DC and a maximum frequency of 27 GHz.
The Pasternack SMA female 4 hole flange connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack SMA connector has a passivated stainless steel body. Our PE45563 SMA connector uses beryllium copper contact. This SMA female 4 hole flange RF connector is REACH compliant.
This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.