180 Degree SMA Hybrid Coupler from 1.4 GHz to 6 GHz Rated to 30 Watts
Product ID:
PE2CP1154
Pricing
Quantity | Price |
1-4 | $605.72 |
5-9 | $581.49 |
10-24 | $557.26 |
25-99 | $533.03 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | SMA |
Connector Gender | Female |
Design | Hybrid |
Minimum Frequency | 1.4 GHz |
Maximum Frequency | 6 GHz |
Maximum Input Power | 30 Watt |
Coupling Value | 3 dB |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.