SMA Amplified Noise Source Module, Output Pout of -14 dBm, +15 VDC, 10 MHz to 6 GHz
Product ID:
PE85N1013
Pricing
Quantity | Price |
1-4 | $6,190.00 |
5-9 | $5,942.40 |
10-24 | $5,694.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
DC Input Connector Series | Pin |
Impedance | 50 Ohm |
RF Output Connector Series | SMA |
RF Output Gender | Female |
Minimum Frequency | 10 MHz |
Maximum Frequency | 6 GHz |
Description
SMA Amplified Noise Source Module, Output Pout of -14 dBm, +15 VDC, 10 MHz to 6 GHz
PE85N1013 is a RF noise source generator from Pasternack that is manufactured to precise radio frequency component standards. This RF noise generator is an in-line connectorized component design with a noise output ENR of dB. Our coaxial standard power RF generator is constructed with SMA connectors and has a frequency range of 10 MHz for the minimum and 6 GHz for the maximum.
Our SMA RF noise generator source PE85N1013 is part of more than 40,000 RF, microwave and millimeter wave component from supplier Pasternack. This noise generator source for RF is in-stock at our ISO 9001:2008 facility in Irvine, CA. Pasternack is where to buy your RF generator component for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.