Variable Attenuators (Continuously)

Continuously variable attenuators from Pasternack are available in 50 Ohm impedance and with SMA connectors. SMA continuously variable attenuators have RF db attenuation values that range from 7 dB to 40 dB. The frequency range of our continuously variable attenuators is from 1 GHz to 18 GHz. This variable attenuator product line includes low to high power attenuators which have the power handling up to 5 Watts.


Variable attenuators from Pasternack include female genders and can be bidirectional, depending on the power rating. Our continuously variable attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its continuously variable attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships variable attenuators the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you with your questions on continuously adjustable attenuators. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).