8 dBi RHCP Panel Antenna 902-928 MHz RP-TNC Connector
Product ID:
PE51FP1008-2
Pricing
Quantity | Price |
1-24 | $53.56 |
25-49 | $51.42 |
50-99 | $49.81 |
100-249 | $48.74 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | RHCP Panel |
Polarization | RHCP |
Minimum Frequency | 902 MHz |
Maximum Frequency | 928 MHz |
Connector 1 Polarity | Reverse Polarity |
Connector Series | TNC |
Connector Gender | Plug |
Impedance | 50 Ohm |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.