To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

6-6 dBi Omni Antenna 617-960 MHz, 1.71-2.7 GHz, N Type Female Polycarbonate Radome, 2 Port

Product ID: PE51OM1039

Pricing

QuantityPrice
1-9$345.99
10-24$332.15
25-99$318.31
100-249$304.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeOmni
PolarizationVertical
Minimum Frequency617 MHz
Maximum Frequency2.7 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm

Description

6 dBi Omni Antenna 617-2,700 MHz N Type Female Connector

Pasternack’s PE51OM1039 is a high performance 5G / LTE outdoor 2 port omni directional proline antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 6-6 dBi omni Antenna operates within a range of 617 MHz-2.7 GHz and comes with N Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, 2 port vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight polycarbonate radome is ideally suited for all weather operation. The proline omni directional antenna with band 1 frequency range of 617 MHz to 960 MHz, gain of 6 , VSWR max of 2:1 at F1; and band 2 with a frequency range of 1.71 GHz to 2.7 GHz, gain of 6 and VSWR max of 2:1 at F2, eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.

Pasternack's type N connectorized PE51OM1039 antenna has a F1 HPBW Vertical Elevation of 40 Degrees, F2 HPBW Vertical Elevation of 25 Degrees and a HPBW Horizontal Azimuth of 360 Degrees with 50 Watts max input power. The single band proline omni directional antenna has a type N female standard polarity threaded connector, gain nominal of 6-6 dBi gain and can be used to broadcast cellular LTE signals. The model 2 port PE51OM1039 designed specifically for the outdoors has an operational temperature between -40° to 70° deg C, and can withstand a wind velocity of up to 124.27 MPH.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 50 Watts. Built tough, this Type N connector has an overall length of 35.1in, width of 3.1in, and weighs 3.75lbs. The mounting pole diameter is between 1.97in - 3.54in, and operates on the 600 MHz, 700 MHz, 800 MHz, 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz cellular band. Pasternack’s PE51OM1039 with white colored polycarbonate Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51OM1039 is a omni directional proline series antenna with a single band type and has a 6-6 dBi gain nominal.

The included mounting bracket and hardware for this single band omni antenna with polycarbonate radome, makes it very easy to install. The 2 port proline omni directional 600 MHz, 700 MHz, 800 MHz, 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 6-6 dBi proline omni directional 617 MHz-2.7 GHz N Type female connector antennas. Order our LTE outdoor omni directional proline antenna PE51OM1039, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov