SHV Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch Hole Spacing
Product ID:
PE4501
Pricing
Quantity | Price |
1-24 | $58.99 |
25-49 | $56.04 |
50-99 | $53.09 |
100-249 | $50.73 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,541
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SHV |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 300 MHz |
Interface Type 1 | Solder Cup |
Description
SHV Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch Hole Spacing
PE4501 SHV jack 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SHV jack 4 hole flange connector uses shield/contact solder as an attachment method. Our jack SHV terminal connector provides a minimum frequency of DC and a maximum frequency of 300 MHz.
The Pasternack SHV jack 4 hole flange terminal connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SHV terminal connector has a brass body with nickel plating. Our PE4501 SHV connector uses brass contact. This SHV jack 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack jack SHV 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SHV jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SHV connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table