To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMA Female Shorting With 3.5 Inch Chain

Product ID: PE6251

Pricing

QuantityPrice
1-24$13.29
25-49$12.76
50-99$12.36
100-249$12.09
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Chain OptionChain

Description

SMA Female Shorting With 3.5 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6251 from Pasternack is a shorting design. This shorting RF connector cap has a SMA connector series and a female gender. Our SMA female shorting connector cap is manufactured with a passivated stainless steel body material and gold body plating.

Coaxial shorting SMA connector / protective dust cap PE6251 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our SMA connector dust cap in shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.