To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated

Product ID: PEANOM1142

Pricing

QuantityPrice
1-4$995.60
5-9$975.69
10-24$955.78
25-99$935.86
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Portable
Polarization Vertical
Minimum Frequency 2 GHz
Maximum Frequency 2.5 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Male
Impedance 50 Ohm
Nominal Gain 4 dBi
Maximum Input VSWR 2:1

Description