To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Rotary Joint Operating to 6 GHz SMA Female PCB Pin Connectors

Product ID: PE1401

Pricing

QuantityPrice
1-9$46.43
10-24$44.57
25-99$42.72
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Series 2PCB
Connector Gender 2Pin
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max6 GHz
Power, Max30 Watts
Average Rotation Speed100
VSWR, Max1.15:1

Description

Rotary Joint Operating to 6 GHz SMA Female PCB Pin Connectors

RF rotary joint union PE1401 from Pasternack is manufactured to precise radio frequency component standards for applications such as rotary antenna systems such as air traffic control radar, air radar, ship radar, vehicle radar, other rotating radar antenna applications and more. This radio frequency rotary joint design is constructed with SMA connector to PCB connector. This SMA to PCB rotary joint for RF uses a female for side 1 and a pin for side 2. Our "SMA female to PCB pin" precision RF rotary union joint has maximum frequency of 6 GHz and a maximum VSWR of 1.15:1.

Our rotary joint for radio frequency applications like rotating radar antenna, has an average rotation speed limit of 100 RPM. PE1401 SMA connector to PCB rotating RF connection joint is part of more than 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This RF union rotating connector joint is in-stock at our ISO 9001:2008 facility in Irvine, CA. Pasternack Enterprises is where to buy your rotary joint components for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.