Reverse Polarity SMA Female to UHF Male Cable Using LMR-400-FR Coax
Product ID:
PE3W14601
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | UHF |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-400-FR |
RF Cable Type | LMR-400-FR |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45397.jpg) | ![](/images/product/medium/LMR-400-FR.jpg) | ![](/images/product/medium/PE44054.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45397 | LMR-400-FR | PE44054 | KitBOM Datasheet |
---|
Reverse Polarity SMA Female to UHF Male Cable Using LMR-400-FR Coax
PE3W14601 is a reverse polarity SMA female to UHF male cable using LMR-400-FR coax. This Pasternack reverse polarity SMA female to UHF male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm UHF for connector 2.
Our reverse polarity female SMA to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14601 SMA reverse polarity female to UHF male cable assembly is constructed with LMR-400-FR coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.