To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Reflective SPDT Ultra-Wideband PIN Diode Switch Operating from 1 MHz to 75 GHz Up to 15 dBm, 400 nsec and 1.85mm

Product ID: PE71S1110

Pricing

QuantityPrice
1-4$19,305.00
5-9$18,532.80
10-24$17,760.60
25-99$16,988.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable 1.85mm
Connector GenderFemale
Switch DesignReflective
Minimum Frequency1 MHz
Maximum Frequency75 GHz
Impedance50 Ohm
Maximum Input Power15 dBm
Maximum Input VSWR2.5:1
Maximum Insertion Loss7.5 dB
Minimum Isolation26 dB

Description