To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

RCA 75 Ohm Cable Assemblies

Pasternack Enterprises RCA 75 Ohm cable assembly product line contains 220 standard and custom configurations consisting of flexible families. RCA 75 Ohm cable assemblies are built from 6 unique coaxial cable part numbers and 3 different RCA connectors. Our RCA 75 Ohm cable assemblies are available in combination with 1 additional connector series such as a RCA.


Pasternack RCA 75 Ohm cable assemblies are available in 21 unique connector and cable combinations. Our customers may select the RCA 75 Ohm cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing can be ordered.


Pasternack's facility certified to ISO 9001:2015 ships RCA 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Excellent technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search