Quick disconnect SMA male to SMA male connector RF test cables offer a wide frequency coverage of up to 18 GHz at 50 Ohms and are also RoHS compliant. Flexible for easy connection, these Pasternack quick disconnect sma male to sma male RF test cables have a superior bend radius and are triple shielded cable. Quick disconnect connector SMA male RF test cables have extra rugged construction and are built with molded strain relief.
Pasternack quick disconnect RF test cables use passivated stainless steel connectors to provide extra durability and longer usage life. Custom cable lengths of the quick disconnect SMA RF cables for testing can be ordered.