Pasternack Enterprises QN male to type N male cable assembly product line is made up of 32 standard and custom assemblies which use Flexible coax cable. QN male to type N male assemblies are built with 4 different cable types and 3 unique QN connectors. Our QN male to type N male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack QN male to type N male cable assemblies are available with 4 different connector and cable combinations. Customers can select the QN male to type N male cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.
The Pasternack facility certified to ISO 9001:2015 builds and ships QN male to type N male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).