Pasternack Enterprises QN male to type N female cable assembly product portfolio is made up of 32 standard and custom designs that use Flexible coaxial cable. QN male to type N female assemblies are manufactured from 4 different coaxial cable types and 3 different QN connectors. Our QN male to type N female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack QN male to type N female cable assemblies are manufactured with 4 different connector and cable combinations. Customers can choose the QN male to type N female cable assemblies that have any of the following configurations: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and full RF testing and phase matching is available.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships QN male to type N female cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Exceptional customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).