QMA Male to SMA Female Low Loss Cable Using LMR-195-UF Coax with HeatShrink in 150CM
Product ID:
PE3W12892/HS-150CM
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $72.99 |
25-49 | $69.34 |
50-99 | $65.69 |
100-249 | $62.77 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 530
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications. |
Connector 1 Series | QMA |
Connector 1 Gender | Male |
Connector 1 Polarity | Standard |
Connector Angle 1 | Straight |
Connector 1 Impedance | 50 Ohm |
Connector 2 Series | SMA |
Connector 2 Gender | Female |
Connector 2 Polarity | Standard |
Connector Angle 2 | Straight |
Connector 2 Impedance | 50 Ohm |
Connector 1 Body Material | Brass |
Connector 1 Body Plating | Tri-Metal |
RF Cable Part Number | LMR-195-UF |
RF Cable Type | LMR-195-UF |
RF Cable Impedance | 50 Ohm |
Length, Max | 59.0551 inches |
Description
QMA Male to SMA Female Low Loss Cable Using LMR-195-UF Coax with HeatShrink in 150CM
Radio frequency assembly QMA male to SMA female low loss cable using LMR-195-UF coax with heatshrink in 150CM from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The QMA male to SMA female low loss cable using LMR-195-UF coax with heatshrink in 150CM, QMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom QMA to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with QMA cable connection on one end and SMA cable connection on the other. Our low loss QMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This QMA to SMA cable is a male to female coax assembly, PE3W12892/HS-150CM, can also be known as a low loss QMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.
QMA plug to SMA jack cable assembly PE3W12892/HS-150CM is built with LMR-195-UF which is a flexible coax type. The Pasternack flexible QMA cable assembly is manufactured with QMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency QMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W12892/HS-150CM can also be used in the other direction and will be SMA female to QMA male cable assembly if the opposite connectivity is required.
Low loss QMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QMA to SMA cable assembly for quick shipment worldwide. Variations of QMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QMA male to SMA female low loss cable using LMR-195-UF coax with heatshrink in 150CM.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.