QMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188
Product ID:
PE45284
Pricing
Quantity | Price |
1-24 | $34.99 |
25-49 | $33.24 |
50-99 | $31.49 |
100-249 | $30.09 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 65
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | QMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | RG174 |
Interface Type 2 | RG316 |
Interface Type 3 | RG188 |
Description
QMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188
PE45284 QMA male right angle coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack QMA male connector uses shield/contact crimp/solder as an attachment method. Our male QMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle QMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack QMA coaxial connector has a brass body with tri-metal plating. Our PE45284 QMAright angle connector uses brass contact. This QMA male right angle coaxial RF connector is REACH compliant.
This Pasternack right angle male QMA connector will ship the same day as purchased. Our QMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table