QMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240, PE-C240
Product ID:
EZ-240-QM-RA-X
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 78
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | QMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | LMR-240 |
Interface Type 2 | PE-C240 |
Interface Type 3 | LMR-240-UF |
Description
QMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240, PE-C240
EZ-240-QM-RA-X QMA male right angle coaxial connector has an interface type of LMR-240, PE-C240, LMR-240-UF and a 50 Ohm impedance. Pasternack QMA male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male QMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack right angle QMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack QMA coaxial connector has a brass body with nickel plating. Our EZ-240-QM-RA-X QMAright angle connector uses beryllium copper contact and a nickel plating material. This QMA male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male QMA connector will ship the same day as purchased. Our QMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table