2 Watts Low Power Precision WR-112 Waveguide Load 7.05 GHz to 10 GHz
Product ID:
PE6817
Pricing
Quantity | Price |
1-4 | $752.35 |
5-9 | $737.30 |
10-24 | $722.26 |
25-99 | $707.21 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 2 Watt |
Waveguide Size | WR-112 |
Minimum Frequency | 7.05 GHz |
Maximum Frequency | 10 GHz |
Impedance | 50 Ohm |
Description
2 Watts Low Power Precision WR-112 Waveguide Load 7.05 GHz to 10 GHz
PE6817 2 Watts low power waveguide load (also known as waveguide termination) has a WR-112 input. This Pasternack WR-112 waveguide load / termination is rated for a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Our WR-112 waveguide terminator has a maximum input power of 2 Watts.
WR-112 waveguide load / termination PE6817 has an average maximum VSWR of 1.05:1. This Pasternack WR-112 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-112 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.