Pasternack Schottky diode limiters are broadband passive devices used for receiver and RF component protection and are also used for power leveling applications. Microwave and RF Schottky diode limiters have power leveling limit thresholds of +9 dBm and have input power maximums to 1W CW.
Schottky diode limiters are available with SMA connectors. Our broadband RF PIN diode limiters have frequency capabilities ranging from 500 MHz to 18 GHz depending on type and style. Pasternack Enterprises’ Schottky-diode limiters have very low insertion loss at a maximum of 2.5 dB. Many of our Schottky limiters are RoHS and REACH compliant.
Our facility certified to ISO 9001:2015 ships these Schottky diode limiters from stock the same day you buy them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support as well as friendly and efficient customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International)