The PEW28DV001 2-way waveguide power divider (also known as a coaxial power splitter) is rated for a minimum frequency of 33.7 GHz and a maximum frequency of 34.7 GHz. This Pasternack 2 port power divider/coaxial splitter has a maximum input power of 3 kW. This RF power divider allows the splitting of a single signal into multiple signals with equal magnitude and phase. Our 2-way waveguide power divider has 2,000 kW of peak input power.
Pasternack’s PEW28DV001 power splitter has a copper housing. This connector waveguide power divider has a 0.2 dB maximum amplitude balance. Additional power divider specifications and dimensions can be found on its PDF specification datasheet and CAD drawings above.
This 2-way RF power divider from Pasternack has a maximum insertion loss of 0.4 dB and an UG Cover flange type. The maximum input VSWR of this splitter/divider is 1.25:1 and the minimum isolation is 17 dB.
Our 2 port waveguide power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This 2-way coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect waveguide power divider for your requirements.